IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TCA5013 | Demoboard TIDA00818

Mobile Point of Sale (mPOS) Power Reference Design

Overview

TopologyOther Topology

Description

This mobile point of sale (mPOS) reference design features a 1S1P Li-Ion battery architecture to reduce system size and cost. Integrated load switches are used to reduce standby power consumption and maximize battery life to enable the single-cell architecture. A USB Type-C charging port is also featured to support higher power delivery and minimize charging time.

Features

 1S1P Low-Voltage Battery ArchitectureEnabled by Including Low Voltage (5 V)Printer Rail Driven by DRV8833

  • USB Type C Charging Port ThroughTUSB320 and BQ25890 Updates CurrentUSB Implementations to New Standard
  • TPS22918 Disconnects Inactive Sub-REMARK:BOM SCHEMATIC AND PDF IS ADDED

Systems to Extend Battery Life in SmallSOT-23 Package (≈500-nA Leakage)

  • TCA8414 Integrates Keypad Scanner andGPIO Expander into Single Package,Simplifying Design and Reducing BOMCount

Typical applications

  • Mobile Point of Sale (mPOS)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Application
Interface Type
Type
Variant
Gender
Pins
Mount
IR(A)
Working Voltage(V (AC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-USB Mini/Micro Connectors, Mini USB 2.0, Type B
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationMini USB 2.0 
Interface TypeType B 
TypeHorizontal 
Variantwith Pads & Pegs 
GenderReceptacle 
Pins5 
MountSMT 
Rated Current1 A
Working Voltage30 V (AC)
PackagingTape and Reel & Mylar 
–Check availability