IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TCA5013 | Demoboard TIDA00818

Mobile Point of Sale (mPOS) Power Reference Design

Overview

TopologyBuck Converter
Input voltage3.3 V

Description

This mobile point of sale (mPOS) reference design features a 1S1P Li-Ion battery architecture to reduce system size and cost. Integrated load switches are used to reduce standby power consumption and maximize battery life to enable the single-cell architecture. A USB Type-C charging port is also featured to support higher power delivery and minimize charging time.

Features

 1S1P Low-Voltage Battery ArchitectureEnabled by Including Low Voltage (5 V)Printer Rail Driven by DRV8833

  • USB Type C Charging Port ThroughTUSB320 and BQ25890 Updates CurrentUSB Implementations to New Standard
  • TPS22918 Disconnects Inactive Sub-REMARK:BOM SCHEMATIC AND PDF IS ADDED

Systems to Extend Battery Life in SmallSOT-23 Package (≈500-nA Leakage)

  • TCA8414 Integrates Keypad Scanner andGPIO Expander into Single Package,Simplifying Design and Reducing BOMCount

Typical applications

  • Mobile Point of Sale (mPOS)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
MountSMT 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
MountSMT 
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance10 µH
Rated Current1.5 A
Saturation Current1.4 A
Self Resonant Frequency35 MHz
MountSMT 
–Check availability