IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TAS6424-Q1 | Demoboard TIDA-00743

Automotive 2-MHz Class-D, 4-Channel, 21-W Audio Amplifier in Class AB Form-Factor Reference Design

Overview

TopologyOther Topology
Input voltage4.5-26.4 V
IC revisionA

Description

The TIDA-00743 reference design is a small module designed for evaluation of a digital-input class-D audio amplifier in a system which has been designed for a typical class AB audio power amplifier module. This design demonstrates the reduction in power dissipation that a class D amplifier provides. This design demonstrates how 2.1 MHz operation of a TAS6424-Q1 enables a compact power amplifier solution.

Features

Audio output power: 21W per channel at 1% THD+NMeets automotive CISPR25 Class-5 EMI requirementsWide power supply voltage range of 4.5V to 18V40V load dump protectionSmall size: 42.3mm x 53.5mm

Remark: BOM is added with user guide.

Typical applications

  • Premium Amplifier,• Head Unit

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 630 nm, Super Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability