IC manufacturers Texas Instruments

IC manufacturers (109)

Texas Instruments TAS5828M | Demoboard TAS5828M Evaluation Module

50-W stereo, digital input, high-performance, closed-loop, Class-D, with integrated audio processor

Overview

TopologyClass D Audio Amplifier

Description

The TAS5828MEVM showcases the latest TI digital input Class-D closed loop amplifier. The TAS5828M is a digital input stereo high-efficiency Closed-Loop Class-D audio amplifier with an advanced Hybrid-Pro algorithm to improve system efficiency and reduce heat without clipping distortion. The TAS5828EVM is a stand-alone EVM, which has an optional battery power supply input with LM5155 boost or external power supply input bypassing the LM5155 boost, USB control via PurePath Control Console 3 (PPC3), and flexible audio input options. The TAS5828MEVM also can be configured using the Hardware control mode that supports setting switching frequency, analog gain, BTL/PBTL mode and Cycle by Cycle current limit threshold through pinconfiguration. This mode is especially designed to eliminate end system software driver integration efforts.

Features

  • TAS5828M Hybrid-Pro algorithm for audio envelope tracking
  • Integrates LM5155 boost to provide customer system design reference
  • Default system configuration: 5 V battery input, boost to max 16 V power rail based on audio envelope tracking
  • Flexible TAS5828M Hybrid-Pro output (HPFB pin) to customer system board capability
  • 96-kHz Input Sample Rate Support
  • Operates in BTL or PBTL
  • Provides flexible input signal routing (USB, Analog, Optical and external I2S)
  • Demonstration, Evaluation and Development environment via the PurePath Console 3 software (GUI)
  • Optional Hardware control mode to set switching frequency, analog gain, BTL/PBTL mode and Cycle by Cycle current limit through pin configuration

Typical applications

  • Soundbars and subwoofers
  • Battery-powered speaker, Wireless, bluetooth speakers, Heat or efficiency senstive audio system

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 10 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 10 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–Check availability
SPECWE-PD SMT Power Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1210 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
Length12 mm
Width12 mm
Height10 mm
–
–
Inductance10 µH
Saturation Current @ 10%10.5 A
Saturation Current @ 30%13 A
Rated Current7.1 A
Performance Rated Current9.5 A
DC Resistance21 mΩ
Self Resonant Frequency21 MHz
VersionStandard 
–Check availability