IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TAS5441-Q1 | Demoboard TAS5441Q1EVM

Audio amplifier evaluation module for eCall, telematics, instrument cluster and infotainment

Overview

TopologyOther Topology
Input voltage4.5-18 V
Switching frequency400-500 kHz
IC revisionB

Description

TheTAS5441-Q1 evaluation module (EVM) is intended to demonstrate the capabilities of the TAS5441-Q1device. All the device features can be accessed through the hardware and the software graphical user interface (GUI) which is supplied. This user's guide contains a description of the EVM and the GUI. Theschematic, bill of materials (BOM), and board layout are included.

Features

  • Mono audio for automotive emergency call (eCall) and VESS applications
  • Runs with I2C initialization
  • GUI control via USB port

Typical applications

  • Automotive Emergency Call (eCall) Amplifier, Telematics Systems, Instrument Cluster Systems, Infotainment Audio

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Check availability