IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TAS3251 | Demoboard TAS3251EVM

TAS3251 175W Stereo / 350W Mono Ultra-HD Digital-In Class-D Evaluation Module

Overview

TopologyOther Topology
IC revisionB

Description

The TAS3251 Ultra-HD audio evaluation module demonstrates the TAS3251 integrated circuit from Texas Instruments. TAS3251 is a digital-input, high-performance Class-D audio amplifier that enables true premium sound quality with Class-D efficiency. The digital front-end features a high-performance Burr-Brown™ DAC with integrated DSP for advanced audio processing, including SmartAmp and SmartEQ. The integration of this single-chip solution reduces overall system solution size and cost. The DSP is supported by TI PurePath™ Console Graphical tuning software for quick and easy speaker tuning and control. The Class-D power stage features advanced integrated feedback and proprietary high-speed gate drive error correction for ultra-low distortion and noise across the audio band. The device operates in AD-mode and can drive up to 2 x 175 W into 4-Ω load and 2 x 220W into 3-Ω load.

Features

  • Stereo, Mono, and Two-way speaker configurations
  • Audio Inputs: USB, Optical SPDIF, COAX SPDIF, Direct I2S or TDM
  • Audio Sample Rates: 44.1 kHz, 48 kHz, 88.2 kHz, 96 kHz
  • Works with PurePath™ Console 3 for advanced tuning
  • Double-sided, plated-through, 2 oz. Cu 2 layer PCB layout

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 2.2 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance2.2 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWE-PD SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1050 
Operating Temperature -40 °C up to +150 °C
–
–
–
Length10 mm
Width10 mm
Height5 mm
–
–
Inductance100 µH
Saturation Current1.8 A
DC Resistance198 mΩ
Operating Voltage120 V
Self Resonant Frequency5.9 MHz
VersionPerformance 
–Check availability