IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TAS2557 | Demoboard TAS2557EVM

TAS2557 Evaluation Module

Overview

TopologyBoost Converter
Input voltage1.8 V
Output 15 V

Description

The TAS2557 device is an amplifier with integrated boost converter and programmable digital signalprocessor. The output amplifier is a Class-D device that can be driven to higher output levels with the onchipClass-H boost. The on-chip voltage and current sense, together with TI’s Smart Amp algorithm,protect the speaker against overheating and excessive excursion.The TAS2557 EVM supports evaluation and development with the TAS2557 device through the followinginterfaces:• USB interface– TAS2557 control through PurePath™ Console 3 (PPC3) GUI, USB-HID– USB-class audio device, compatible with Microsoft® Windows® 7+• Digital audio AP and PSIA interface through 100-mil headers• TI Learning Board 2 for speaker characterization• SPI interface for TAS2557 control• I2C interface for TAS2557 control

Features

TAS2557 5.7W Class-D Audio Amplifier with Class-H Boost and IV SenseReference speakerSPI or I2C control interfaceOnboard USB interface and cable for connection to PC with a Microsoft Windows 7+ operating systemAccess to TAS2555 app for PurePath Console 3

Typical applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
Check availability