IC manufacturers Texas Instruments

IC manufacturers (104)

Texas Instruments SN74LVC2G125YZPR | Demoboard BRD2504A

EFM32PG23 Pro Kit

Overview

TopologyOther Topology
Input voltage1.65-5.5 V
IC revisionA04

Description

The SN74LVC2G125 device is a dual bus buffergate, designed for 1.65-V to 5.5-V VCC operation.This device features dual line drivers with 3-stateoutputs. The outputs are disabled when theassociated output-enable (OE) input is high.NanoFree™ package technology is a majorbreakthrough in IC packaging concepts, using the dieas the package.To ensure the high-impedance state during power upor power down, OE should be tied to VCC through apullup resistor; the minimum value of the resistor isdetermined by the current-sinking capability of thedriver.This device is fully specified for partial-power-downapplications using Ioff. The Ioff circuitry disables theoutputs, preventing damaging current backflowthrough the device when it is powered down.

Features

ESD Protection Exceeds JESD 22– 2000-V Human-Body Model– 1000-V Charged-Device Model

  • Available in the Texas InstrumentsNanoFree™ Package
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 4.3 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Typical VOLP (Output Ground Bounce)< 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)

    2 V at VCC = 3.3 V, TA = 25°C

  • Ioff Supports Live Insertion, Partial-Power-DownMode, and Back-Drive Protection
  • Can Be Used as a Down Translator to TranslateInputs From a Max of 5.5 V Downto the VCC Level
  • Latch-Up Performance Exceeds 100 mA PerJESD 78, Class II

Typical applications

  • EFM32PG23 Pro Kit that features sensors and peripherals. Additionally, the board is a fully featured debugger and energy monitoring tool

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
742792796SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF SMT EMI Suppression Ferrite Bead 1000 1200 200 MHz 550 1.5 Wide Band
Order Code Data­sheet Simu­lation
742792796SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples