IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments SN74AHC594 | Demoboard TIDA-00550

8-Bit Shift Registers With Output Registers

Overview

TopologyOther Topology
IC revisionE1

Description

SNx4AHC594 8-Bit Shift Registers With Output RegistersOperating Range 2-V to 5.5-V VCC8-Bit Serial-In, Parallel-Out Shift Registers with StorageIndependent Direct Overriding Clears on Shift and Storage RegistersIndependent Clocks for Shift and Storage RegistersLatch-Up Performance Exceeds 100 mA Per JESD 78, Class IIESD Protection Exceeds JESD 222000-V Human-Body Model (A114-A)200-V Machine Model (A115-A)1000-V Charged-Device Model (C101)

Features

Voltage measurement up to ±12VCurrent measurement up to ±55mAThermocouple and 2wire, 3wire, 4wire RTD support4-20mA loop power supplyAccuracy: <0.002% (25°C); <0.05% (-35°C…85°C)IEC61000-4-5 class II (±1kV at 42 Ohm)

Typical applications

  • Isolated Multi-Channel Analog Input Module for PLCs

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability