IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments SN6507-Q1

Automotive low-emission 36-V push-pull transformer driver with duty cycle control

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage24 V
Switching frequency100-2000 kHz
Output 15 V / 0.5 A

Description

The SN6507 -Q1 is a high voltage, high frequency push-pull transformer driver providing isolated power in a small solution size. The device comes with the push-pull topology’s benefits of simplicity, low EMI, and flux cancellation to prevent transformer saturation. Further space savings are achieved through duty-cycle control, which reduces component count for wide-input ranges, and by selecting a high switching frequency, reducing the size of the transformer.The device integrates a controller and two 0.5-A NMOS power switches that switch out of phase. Its input operating range is programmed with precision undervoltage lockouts. The device is protected from fault conditions by over-current protection (OCP), adjustable under-voltage lockout (UVLO), over voltage lockout (OVLO), thermal shutdown (TSD), and break-before-make circuitry.The programmable Soft Start (SS) minimizes inrush currents and provides power supply sequencing for critical power up requirements. Spread Spectrum Clocking (SSC) and pin-configurable Slew Rate Control (SRC) further reduces radiated and conducted emissions for ultra-low EMI requirements.The SN6507 -Q1 is available in a 10-pin HVSSOP DGQ package. The device operation is characterized for a temperature range from –55°C to 125°C.

Features

  • Functional Safety-Capable
  • Documentation available to aid functional safety system design: SN6507-Q1
  • AEC-Q100 (Grade 1) qualified for automotive applications
  • Create a custom design using the SN6507-Q1 with the WEBENCH® Power Designer
  • Push-pull driver for isolation transformers
  • Wide input voltage range: 3 V to 36 V
  • Input voltage tolerance up to 60 V
  • Duty-cycle control for line regulation
  • 0.5-A switches with programmable current limit
  • Wide switching frequency range: 100 kHz to 2 MHz
  • Compatible with small-footprint transformers
  • Programmable switching frequency
  • External clock synchronization option
  • Low noise and emissions
  • Symmetric push-pull topology
  • Spread sprectrum clocking
  • Pin-configurable slew-rate control
  • Protection Features
  • Adjustable under voltage lockout (UVLO)
  • Programmable over-current protection (OCP)
  • Over voltage lockout (OVLO)
  • Thermal shutdown (TSD)
  • Wide temperature range: –55°C to 125°C
  • Programmable soft-start to reduce in-rush current
  • 10-Pin HVSSOP (DGQ) package with thermal pad

Typical applications

  • DC/DC Converter, On-Board Charger
  • Inverter and motor control
  • Battery Management System

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V (DC))
IOut1(mA)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 24 V (DC), 5 V (DC)
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 24 V (DC)
Output Voltage 15 V (DC)
Output Current 1750 mA
Type of InsulationFunctional 
Switching Frequency 400 - 600
Voltage-µSecond40 Vµs
Turns Ratio4:1 
Inductance600 µH
Insulation Test Voltage2500 V (AC)
Length8.5 mm
Width13.12 mm
Height5.5 mm
MountSMT 
Check availability