IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments SN6505BDBVR | Demoboard TIDA-00300

Isolated power architecture reference design for communication and analog input/output modules

Overview

TopologyOther Topology
Input voltage24 V
Switching frequency138-517 kHz
Output 15 V
IC revisionE1

Description

This reference design provides a simple means through which to isolate I2C or SPI type communication lines. This is often required in Grid Infrastructure applications such as, protertion relays and circuit breakers, where high voltages are involved. This reference design provides the complete solution in which, both power isolation and signal isolation is handled

Features

  • Module designed such that it can be adopted with designs requiring isolation for Communication channels (Transformer and Motor / Generator protection)
  • Designed to Operate with 24V Auxiliary DC input (typical in smart grid)
  • Optimized design for Multiple Isolated & Non-Isolated Supplies using single Converter
  • Device capable of providing signal isolation of 2500 Vrms for 1 minute per UL and 4242 Vpk per VDE

Typical applications

  • Isolated power supply for CAN, RS-485, RS-422, RS-232, SPI, I2C, low-power LAN / Low-noise isolated USB supplies
  • Medical instruments
  • Process control / Precision instruments
  • Distributed supplies
  • Telecom supplies / Radio supplies

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 4.5 - 5.5 V (DC), 5 V

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 4.5 - 5.5 V (DC)
Output Voltage 15 V
Output Current 11 A
Type of InsulationFunctional 
Switching Frequency 400 - 700
Voltage-µSecond8.6 Vµs
Turns Ratio1:1.1 
Inductance72 µH
Insulation Test Voltage2500 V (AC)
Length8.3 mm
Width12.6 mm
Height4.1 mm
MountSMT 
–Check availability