IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments SN6505BDBVR | Demoboard PMP21553

6.6kW full bridge resonant converter

Overview

TopologyPush-Pull Converter symmetrical isolated
IC revisionB

Typical applications

  • Digital Temperature Sensor Probe Assemblies
  • Factory Automation and Process Control
  • Building Automation: HVAC and Elevators

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(mA)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 5 V (DC), 19 V
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 119 V
Output Current 1225 mA
Type of InsulationFunctional 
Switching Frequency 350 - 500
Voltage-µSecond10 Vµs
Turns Ratio1:3.91 
Inductance320 µH
Insulation Test Voltage2500 V (AC)
Length6.73 mm
Width10.2 mm
Height4.19 mm
MountSMT 
–Check availability