IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments SN6505B | Demoboard TIDA-01159

Compact, Half-Bridge, Reinforced Isolated Gate Drive Reference Design

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage4.7-5.2 V
Output 112.5 V / 0.35 A
IC revisionE1

Description

The TIDA-01159 design provides a reference solution for half-bridge isolated gated drivers used in driving power stages of UPS, inverters, server and telecomapplications.This TI Design is based on the UCC21520 reinforced insulated gate driver from TI, and is capable of driving MOSFETs and SiC-FETs. The reference design contains a built-in isolated push-pull auxiliary powersupply for powering the output of the isolated gate driver.By bringing together the isolated gate driver and isolated power supply in a compact board with a form factor (30 mm × 35 mm), this reference design provides a fully tested robust half-bridge driver solution, capable of withstanding >100 kV/μs commonmodetransient immunity (CMTI).

Features

Compact Gate Drive Solution for Driving PowerStages Used in Mid- and High-Voltage PowerConverters, Single-Phase and Three-PhaseInverters Operating From AC Input Voltage Range(100- to 690-V AC)

  • High Driving Current (4-A Source and 6-A Sink)Suits Driving MOSFET / IGBT / SiC-FET WithCurrents up to 100 A and Operating Frequenciesup to 2 MHz, Reducing Switching LossesSignificantly
  • Supports 3250-VPK and 3000-VRMS Basic Isolation
  • Provides Very High CMTI of > 100 kV/μs forRobust Operation in Noisy Environments
  • Flexible and Configurable Solution as a Dual Low-Side, Dual High-Side, High-Side/Low-Side, or Half-Bridge Driver
  • Built-in Compact, High Efficient Isolated Supply toPower Output Side of Gate Driver
  • Integrated Dead-Time in Gate Driver ImprovesReliabilityREMARK:BOM is added with EVM board.

Typical applications

  • Energy Storage Banks,Battery Management Systems
  • Uninterruptible Power Supplies (UPS),Industrial Power Supplies
  • Server PSUs and Telecom Rectifiers

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (RMS))
Mount
Pins
Type
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 2.2 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance2.2 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.05 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
–
–
–
MountTHT 
Pins4 
TypeAngled 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWE-PPTI Push-Pull Transformers, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1209 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length9.14 mm
Width12.7 mm
Height7.62 mm
–
PackagingTape and Reel 
Input Voltage 5 V (DC)
Output Voltage 112.5 V (DC)
Output Current 10.35 A
Type of InsulationReinforced 
Switching Frequency 400 - 700
Voltage-µSecond7.8 Vµs
Turns Ratio1:2.6 
Inductance152 µH
Insulation Test Voltage5000 V (RMS)
MountSMT 
–
–
–
–
–Check availability