IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments SN6505B | Demoboard TIDA-00446

Small Form-Factor Reinforced Isolated IGBT Gate Drive Reference Design for 3 Phase Inverter

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage5 V
Output 117 V
IC revisionE2

Description

The TIDA-00446 reference design consists of six reinforced isolated IGBT gate drivers along with dedicated gate drive power supplies. This compact reference design is intended to control IGBT’s in 3-phase inverters like AC drives, uninterruptible power supplies (UPS) and solar inverters. The design uses a reinforced isolated IGBT gate driver with DESAT feature and built-in miller clamp protection, enabling use of unipolar supply voltage for the gate drive. Open loop push pull topology based power supply for each gate driver provides flexibility in PCB routing. The push pull transformer driver used in TIDA-00446 operates at 420 khz which helps in reducing the size of the isolation transformer leading to compact power supply solution. Gate drive power supply can be disabled to facilitate safe torque off (STO).

Features

Suited for low voltage drives (400 Vac and 690 Vac)Integrated 2.5A source and 5A sink current suits driving IGBT modules with currents up to 50ABuilt in miller clamp functionality enables use of unipolar supply voltage (+17 V) for driving IGBTBuilt in protection functionalities

  • Short circuit protection through DESAT detection
  • Supply Undervoltage protectionProvision for separate Rg(ON) and Rg(OFF)8000 Vpk Reinforced IsolationVery high CMTI of > 100 kV/usSpread spectrum operation of transformer driver helps reduce EMI.PWM and fault signals of gate drivers can be directly interfaced to controller (3.3V operation).

Typical applications

  • Control IGBT’s in 3-phase inverters like AC drives, uninterruptible power supplies (UPS) and solar inverters

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (RMS))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 5 V (DC), 17 V (DC)
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 117 V (DC)
Output Current 10.25 A
Type of InsulationReinforced 
Switching Frequency 420 - 700
Voltage-µSecond9 Vµs
Turns Ratio1:3.5 
Inductance200 µH
Insulation Test Voltage5000 V (RMS)
Length9.14 mm
Width12.7 mm
Height7.62 mm
MountSMT 
Check availability