IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments SN6505A | Demoboard TIDA-020019

Automotive isolated CAN and power front end reference design

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage5 V
Output 15 V / 1 A
IC revisionE1

Description

This reference design demonstrates reinforced isolated CAN communication, which is widely used in automotive environments, in a small footprint. In hybrid and electric vehicles (HEV/EVs), a complete high-voltage network is floating with respect to the chassis ground. Isolation is required for the power and communication channels interfaced between floating high- to low-voltage systems. This TI design has a low transmission delay, which reduces the loop delay and supports higher baud rates of the CAN.

Features

  • Integrated CAN and digital isolator (ISO1042-Q1)
  • Low loop delay (typically 139 ηs) to support high-speed arbitration rates
  • Inbuilt reinforced digital isolation
  • ±70-V bus fault protection
  • Compliant with ISO 11898-2 CAN standard

Typical applications

  • Starter/Generator, Battery Management Systems, Onboard Chargers
  • DC/DC Converters

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
VIN
VOut1(V)
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
VT(V (RMS))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 22 µH, 2.45 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Performance Rated Current2.45 A
DC Resistance110 mΩ
Operating Voltage120 V
Self Resonant Frequency17 MHz
Size7345 
VersionRobust 
–
–
–
–
–
–
–
–
Length7.3 mm
Width7.3 mm
Height4.5 mm
MountSMT 
–Check availability
SPECWE-PPTI Push-Pull Transformers, 440 µH, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance440 µH
–
–
–
–
Size1512 
VersionPush-Pull 
Input Voltage 5 V (DC)
Output Voltage 15 V
Output Current 11 A
Type of InsulationReinforced 
Switching Frequency 150 - 800
Voltage-µSecond46 Vµs
Turns Ratio1:1.1 
Insulation Test Voltage5000 V (RMS)
Length12.32 mm
Width15.41 mm
Height11.89 mm
MountSMT 
–Check availability