IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments SN6505A | Demoboard SN6505AEVM

SN6505A and SN6505B Evaluation Module

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage5 V
Output 15 V / 1 A

Description

This SN6505A and SN6505B evaluation module allows the user to evaluate the performance and featuresof the SN6505A and SN6505B in an actual isolated power application. This includes the transformer,rectifier, and low-dropout (LDO) voltage regulator shown in Figure 1.The complementary output signals (D1 and D2) from the SN6505x are ground-referenced, N-channel,power switches that drive the primary side of the center-tapped transformer. The secondary of thetransformer has its center-tap referenced to an isolated ground, and the complementary outputs arerectified through a simple two-diode bridge. The make-before-break feature of the two driver outputs fromthe SN6505x ensures that only one side of the transformer is driven at a time. After being rectified, the dcvoltage is smoothed and routed to the TPS76701QD voltage regulator. The regulator outputs a stable,regulated +5-Vdc output that is used to drive downstream circuitry.The EVM is the SN6505x EVM which is configured for +5-Vdc/ input and +5-Vdc output

Features

Low-noise 1-A transformer driver for isolated power supplies, 160-kHz internal clock5-V input, 5-V output isolated powerSimple rectifier circuit along with low droput (LDO) regulator gives rectified voltage of 5 VProvision for feeding external clock to the deviceEVM tested for device functionality; user's guide allows designer to evaluate their design

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 4.5 - 5.5 V (DC), 5 V

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 4.5 - 5.5 V (DC)
Output Voltage 15 V
Output Current 11 A
Type of InsulationFunctional 
Switching Frequency 400 - 700
Voltage-µSecond8.6 Vµs
Turns Ratio1:1.1 
Inductance72 µH
Insulation Test Voltage2500 V (AC)
Length8.3 mm
Width12.6 mm
Height4.1 mm
MountSMT 
–Check availability
SPECWE-PPTI Push-Pull Transformers, 5 V (DC), 5 V
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V
Output Current 11 A
Type of InsulationReinforced 
Switching Frequency 150 - 800
Voltage-µSecond46 Vµs
Turns Ratio1:1.1 
Inductance440 µH
Insulation Test Voltage5000 V (AC)
Length12.32 mm
Width15.41 mm
Height11.89 mm
MountSMT 
–Check availability