IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments SN6505A-Q1 | Demoboard PMP22992

Dual 15-V, 120-mA Isolated Bias Power Supply Reference Design Using Buck and Push-Pull Converters

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage12-15 V
Output 115 V / 0.12 A

Description

This isolated power supply provides dual +15-V outputs at 120 mA each. This power supply is designed for biasing a MOSFET-based power stage that generates excitation for a separately excited synchronous motor (SSM). This design uses a combination of the LMR50410-Q1 buck pre-regulator and the SN6505-Q1 open-loop transformer driver with spread-spectrum modulation. The wide-input voltage range and flexibility make this a versatile design for wide range of applications where isolated power is necessary. This internal reference design is an alternative to the PMP22760 which uses a single-chip solution based on LM5180-Q1.

Features

  • AEC-Q100 (Grade 1) qualified for automotive applications
  • Device temperature grade 1:–40°C to +125°C, TA
  • Functional Safety-Capable
  • Documentation available to aid functional safety system design:SN6505A-Q1, SN6505B-Q1, SN6505D-Q1
  • Push-pull driver for transformers
  • Wide input voltage range:2.25 V to 5.5 V
  • High output drive: 1 A at 5 V supply
  • Low RON 0.25 Ω max at 4.5 V supply
  • Reduced conducted and radiated EMI
  • Spread spectrum clocking
  • Precision internal oscillator options:160 kHz (SN6505A-Q1) and 420 kHz (SN6505B-Q1 and SN6505D-Q1)
  • Synchronization of multiple devices with external clock input
  • Slew-rate control
  • 1.7 A Current-limit
  • Low shutdown current:<1uA
  • Thermal shutdown
  • Small 6-Pin SOT23 (DBV) package
  • Soft-start enabled (SN6505A-Q1 and SN6505BQ1) to reduce in-rush current and soft-start disabled (SN6505D-Q1) for fast start-up

Typical applications

  • Isolated power supplies for–Traction inverter and motor control–DC/DC converter–Battery management system (BMS)–On-board charger (OBC)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
IRP,40K(A)
Mount
VIN
VOut1(V)
IOut1(mA)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
VT(V (AC))
L(mm)
W(mm)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAIA SMT Power Inductor, 4.7 µH, 3.05 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Saturation Current @ 10%3.05 A
Saturation Current @ 30%5.75 A
DC Resistance76 mΩ
Self Resonant Frequency22 MHz
Performance Rated Current4 A
MountSMT 
Length4.1 mm
Width4.1 mm
Height2.1 mm
Check availability
SPECWE-PPTI Push-Pull Transformers, 200 µH, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance200 µH
MountSMT 
Input Voltage 3.3 V (DC)
Output Voltage 112 V
Output Current 1165 mA
Type of InsulationSupplementary 
Switching Frequency 200 - 600
Voltage-µSecond15 Vµs
Turns Ratio1:4 
Insulation Test Voltage2500 V (AC)
Length8.3 mm
Width14.75 mm
Height4.2 mm
Check availability