IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments SN6505A

SN6505 Low-Noise 1-A Transformer Drivers for Isolated Power Supplies

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage3.3 V
Switching frequency138-203 kHz
IC revisionF

Description

The SN6505 is a low-noise, low-EMI push-pulltransformer driver, specifically designed for smallform factor, isolated power supplies. It drives lowprofile,center-tapped transformers from a 2.25 V to5 V DC power supply. Ultra-low noise and EMI areachieved by slew rate control of the output switchvoltage and through Spread Spectrum Clocking(SSC). The SN6505 consists of an oscillator followedby a gate drive circuit that provides thecomplementary output signals to drive groundreferencedN-channel power switches. The deviceincludes two 1-A Power-MOSFET switches to ensurestart-up under heavy loads. The switching clock canalso be provided externally for accurate placement ofswitcher harmonics, or when operating with multipletransformer drivers. The internal protection featuresinclude a 1.7A current limiting, under-voltage lockout,thermal shutdown, and break-before-make circuitry.SN6505 includes a soft-start feature that preventshigh inrush current during power up with large loadcapacitors. The SN6505 is available in a small 6-pinSOT23/DBV package. The device operation ischaracterized for a temperature range from –55°C to125°C.

Features

Push-Pull Driver for transformers

  • Wide Input Voltage Range: 2.25 V to 5.5 V
  • High Output Drive: 1 A at 5 V Supply
  • Low RON 0.25 Ω Max at 4.5 V Supply
  • Ultra-Low EMI
  • Spread Spectrum Clocking
  • Precision Internal Oscillator Options: 160 kHz(SN6505A) and 420 kHz (SN6505B)
  • Synchronization of Multiple Devices with ExternalClock Input
  • Slew-Rate Control
  • 1.7 A Current-Limit
  • Low Shutdown Current: <1 μA
  • Thermal Shutdown
  • Wide Temperature Range: –55°C to 125°C
  • Small 6-Pin SOT23/DBV Package
  • Soft Start to reduce In-rush current

Typical applications

  • Radio Supplies
  • Low-Noise Isolated USB Supplies
  • Low-Noise Filament Supplies
  • Distributed Supplies
  • Isolated Power Supply for CAN, RS-485, RS-422, RS-232, SPI, I2C, Low-Power LAN
  • Process Control
  • Telecom Supplies
  • Precision Instruments
  • Medical Instruments

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (RMS))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 3.3 V (DC), 3.3 V
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 13.3 V
Output Current 10.9 A
Type of InsulationReinforced 
Switching Frequency 150 - 700
Voltage-µSecond40 Vµs
Turns Ratio1:1.75 
Inductance370 µH
Insulation Test Voltage5000 V (RMS)
Length12.32 mm
Width15.41 mm
Height11.89 mm
MountSMT 
–Check availability
SPECWE-PPTI Push-Pull Transformers, 3.3 V (DC), 5 V
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 15 V
Output Current 10.9 A
Type of InsulationReinforced 
Switching Frequency 150 - 700
Voltage-µSecond40 Vµs
Turns Ratio1:2 
Inductance370 µH
Insulation Test Voltage5000 V (RMS)
Length12.32 mm
Width15.41 mm
Height11.89 mm
MountSMT 
–Check availability
SPECWE-PPTI Push-Pull Transformers, 4.5 - 5 V (DC), 3.3 V
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 4.5 - 5 V (DC)
Output Voltage 13.3 V
Output Current 11 A
Type of InsulationReinforced 
Switching Frequency 150 - 800
Voltage-µSecond40 Vµs
Turns Ratio1.3:1 
Inductance370 µH
Insulation Test Voltage5000 V (RMS)
Length12.32 mm
Width15.41 mm
Height11.89 mm
MountSMT 
–Check availability
SPECWE-PPTI Push-Pull Transformers, 5 V (DC), 5 V
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V
Output Current 11 A
Type of InsulationReinforced 
Switching Frequency 150 - 800
Voltage-µSecond46 Vµs
Turns Ratio1:1.1 
Inductance440 µH
Insulation Test Voltage5000 V (RMS)
Length12.32 mm
Width15.41 mm
Height11.89 mm
MountSMT 
–Check availability