IC manufacturers Texas Instruments

IC manufacturers (107)

Texas Instruments SN6505A

SN6505 Low-Noise 1-A Transformer Drivers for Isolated Power Supplies

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage5 V
Switching frequency138-203 kHz
Output 112.5 V / 0.1 A

Description

The SN6505 is a low-noise, low-EMI push-pull transformer driver, specifically designed for small form factor, isolated power supplies. It drives lowprofile, center-tapped transformers from a 2.25 V to 5 V DC power supply. Ultra-low noise and EMI are achieved by slew rate control of the output switch voltage and through Spread Spectrum Clocking (SSC). The SN6505 consists of an oscillator followed by a gate drive circuit that provides the complementary output signals to drive groundreferenced N-channel power switches. The device includes two 1-A Power-MOSFET switches to ensure start-up under heavy loads. The switching clock can also be provided externally for accurate placement of switcher harmonics, or when operating with multiple transformer drivers. The internal protection features include a 1.7A current limiting, under-voltage lockout, thermal shutdown, and break-before-make circuitry. SN6505 includes a soft-start feature that prevents high inrush current during power up with large load capacitors. The SN6505 is available in a small 6-pin SOT23/DBV package. The device operation is characterized for a temperature range from –55°C to 125°C.

Features

  • Push-Pull Driver for transformers
  • Wide Input Voltage Range: 2.25 V to 5.5 V
  • High Output Drive: 1 A at 5 V Supply
  • Low RON 0.25 Ω Max at 4.5 V Supply
  • Ultra-Low EMI
  • Spread Spectrum Clocking
  • Precision Internal Oscillator Options: 160 kHz (SN6505A) and 420 kHz (SN6505B)
  • Synchronization of Multiple Devices with External Clock Input
  • Slew-Rate Control
  • 1.7 A Current-Limit
  • Low Shutdown Current: <1 μA
  • Thermal Shutdown
  • Wide Temperature Range: –55°C to 125°C
  • Small 6-Pin SOT23/DBV Package
  • Soft Start to reduce In-rush current

Typical applications

  • Process Control, Low-Noise Isolated USB Supplies, Low-Noise Filament Supplies, Telecom Supplies, Distributed Supplies, Radio Supplies, Isolated Power Supply for CAN, RS-485, RS-422, RS-232, SPI, I2C, Low-Power LAN
  • Precision Instruments
  • Medical Instruments

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
n
Test Condition n
RDC 1(mΩ)
RDC 2(mΩ)
RDC 3(mΩ)
RDC 4(mΩ)
∫Udt(Vµs)
LS(nH)
VT(V (AC))
VOut1(V)
Vin(V)
IOut1(mA)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PSPA Push Pull & Gate Drive Transformer, 86 µH, 1:2.5

Pending PTN

Due to a pending PTN the component will be discontinued shortly. Please find the PTN below. Please use the offered alternative for new designs. If you have further questions please get in contact with our sales staff.

Availability
Status PTNi| Production will be discontinued. Expected lifetime: <2 years.
Inductance86 µH
Turns Ratio1:2.5 
Turns Ratio(1-3) : (6-4) 
DC Resistance 160 mΩ
DC Resistance 260 mΩ
DC Resistance 3125 mΩ
DC Resistance 4125 mΩ
Voltage-µSecond9.5 Vµs
Leakage Inductance300 nH
Insulation Test Voltage2500 V (AC)
Output Voltage 112 V
Input Voltage5 V
Output Current 1310 mA
Check availability