IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments SN6505A

SN6505 Low-Noise 1-A Transformer Drivers for Isolated Power Supplies

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage3.3 V
Switching frequency138-203 kHz
Output 15 V / 0.1 A

Description

The SN6505 is a low-noise, low-EMI push-pull transformer driver, specifically designed for small form factor, isolated power supplies. It drives lowprofile, center-tapped transformers from a 2.25 V to 5 V DC power supply. Ultra-low noise and EMI are achieved by slew rate control of the output switch voltage and through Spread Spectrum Clocking (SSC). The SN6505 consists of an oscillator followed by a gate drive circuit that provides the complementary output signals to drive groundreferenced N-channel power switches. The device includes two 1-A Power-MOSFET switches to ensure start-up under heavy loads. The switching clock can also be provided externally for accurate placement of switcher harmonics, or when operating with multiple transformer drivers. The internal protection features include a 1.7A current limiting, under-voltage lockout, thermal shutdown, and break-before-make circuitry. SN6505 includes a soft-start feature that prevents high inrush current during power up with large load capacitors. The SN6505 is available in a small 6-pin SOT23/DBV package. The device operation is characterized for a temperature range from –55°C to 125°C.

Features

  • Push-Pull Driver for transformers
  • Wide Input Voltage Range: 2.25 V to 5.5 V
  • High Output Drive: 1 A at 5 V Supply
  • Low RON 0.25 Ω Max at 4.5 V Supply
  • Ultra-Low EMI
  • Spread Spectrum Clocking
  • Precision Internal Oscillator Options: 160 kHz (SN6505A) and 420 kHz (SN6505B)
  • Synchronization of Multiple Devices with External Clock Input
  • Slew-Rate Control
  • 1.7 A Current-Limit
  • Low Shutdown Current: <1 μA
  • Thermal Shutdown
  • Wide Temperature Range: –55°C to 125°C
  • Small 6-Pin SOT23/DBV Package
  • Soft Start to reduce In-rush current

Typical applications

  • Process Control, Low-Noise Isolated USB Supplies, Low-Noise Filament Supplies, Telecom Supplies, Distributed Supplies, Radio Supplies, Isolated Power Supply for CAN, RS-485, RS-422, RS-232, SPI, I2C, Low-Power LAN
  • Precision Instruments
  • Medical Instruments

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (RMS))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 3.3 V (DC), 5 V (DC)
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 15 V (DC)
Output Current 10.5 A
Type of InsulationReinforced 
Switching Frequency 250 - 550
Voltage-µSecond10 Vµs
Turns Ratio1:2 
Inductance340 µH
Insulation Test Voltage5000 V (RMS)
Length9.14 mm
Width12.7 mm
Height7.62 mm
MountSMT 
Check availability