IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments SN6505 | Demoboard TIDA-010933

1.6kW, bidirectional micro inverter based on GaN reference design

Overview

TopologyPositive to Negative Converter
Input voltage30-60 V
Output 1230 V / 7 A

Description

This reference design implements a four-channel 1.6 kW single-phase bidirectional micro inverter based on GaN. The reference design supports four identical channels with up to 60 V and ±10 A on the DC side. These channels can be connected to photovoltaic (PV) panels or to 48-V Battery Energy Storage Systems (BESS). On the High-Voltage (HV) side, the reference design is connected to a single-phase ACgrid. The reference design has Low-Voltage (LV) and HV sides isolated by means of a bidirectional fixedfrequency CLLLC converter. The control algorithm for the reference design is implemented in C2000™ MCU.

Features

  • High-power density
  • High-switching frequency to enable small passive EMI filter components
  • Any channel can either operate as PV input or 48V battery storage
  • Single chip controller with one C2000 MCU (DC/AC, DC/DC, MPPT)
  • Good common mode isolation with Isolated DC/DC topology
  • Low overall system solution cost

Typical applications

  • Medical instruments
  • Micro inverter
  • Low-noise filament supplies, Distributed supplies, Telecom supplies, Low-noise isolated USB supplies, Isolated power supply for CAN, RS-485, RS-422, RS-232, SPI, I2C, low-power LAN

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
VIN
VOut1(V)
IOut1(mA)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (AC))
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 10 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), 1 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-PPTI Push-Pull Transformers, –, –

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1208 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length8.3 mm
Width12.6 mm
Height4.1 mm
–
PackagingTape and Reel 
Input Voltage 5 V (DC)
Output Voltage 112 V
Output Current 1460 mA
Type of InsulationFunctional 
Switching Frequency 400 - 700
Voltage-µSecond9 Vµs
Turns Ratio1:2.88 
Inductance86 µH
Insulation Test Voltage2500 V (AC)
MountSMT 
–Check availability