IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments SN6505-Q1

Automotive low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage5 V
Switching frequency300-620 kHz
Output 13.3 V / 1.5 A
IC revisionC

Description

The SN6501-Q1 is a monolithic oscillator/power-driver, specifically designed for small form factor, isolated power supplies in isolated interface applications. The device drives a low-profile, center-tapped transformer primary from a 3.3-V or 5-V DC power supply. The secondary can be wound to provide any isolated voltage based on transformer turns ratio.The SN6501-Q1 consists of an oscillator followed by a gate drive circuit that provides the complementary output signals to drive the ground referenced N-channel power switches. The internal logic ensures break-before-make action between the two switches.The SN6501-Q1 is available in a small SOT-23 (5) package, and is specified for operation at temperatures from –40°C to 125°C.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
  • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
  • Device HBM ESD Classification Level H2
  • Device CDM ESD Classification Level C4B
  • Functional Safety-Capable
  • Documentation available to aid functional safety system design
  • Push-Pull Driver for Small Transformers -Single 3.3-V or 5-V Supply
  • High Primary-side Current Drive:
  • 5-V Supply: 350 mA (Max)
  • 3.3-V Supply: 150 mA (Max)
  • Low Ripple on Rectified Output Permits Small Output Capacitors
  • Small 5-Pin SOT-23 Package

Typical applications

  • Industrial Automation
  • Process Control
  • Isolated Interface Power Supply for CAN, RS-485, RS-422, RS-232, SPI, I2C, Low-Power LAN
  • Medical Equipment

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (RMS))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 5 V (DC), 5 V (DC)
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.65 A
Type of InsulationReinforced 
Switching Frequency 300 - 620
Voltage-µSecond10 Vµs
Turns Ratio1:1.3 
Inductance340 µH
Insulation Test Voltage5000 V (RMS)
Length9.14 mm
Width12.7 mm
Height7.62 mm
MountSMT 
Check availability
SPECWE-PPTI Push-Pull Transformers, 5 V (DC), 3.3 V (DC)
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 13.3 V (DC)
Output Current 10.65 A
Type of InsulationFunctional 
Switching Frequency 250 - 620
Voltage-µSecond11 Vµs
Turns Ratio1.23:1 
Inductance475 µH
Insulation Test Voltage2500 V (RMS)
Length6.73 mm
Width10.2 mm
Height4.19 mm
MountSMT 
Check availability