IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments SN6501QDBVRQ1 | Demoboard TIDA-020018

Automotive shunt-based isolated current sensor reference design for DC/DC and OBC applications

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage3.3-5 V
Output 15 V / 0.35 A
IC revisionE1

Description

This reference design demonstrates high-side primary current sensing in DC/DC converter and onboard charger (OBC) applications for hybrid and electric vehicles. Using an isolated shunt approach for current sensing has several advantages, including high accuracy, linearity and robustness. However, the large input range of isolated amplifiers causes the shunt to experience high power dissipation. To solve this problem, this reference design utilizes a lower input range isolated amplifier, reducing power dissipation while maintaining the advantages of the shunt-based approach.

Features

  • Lower input range of +/-50 mV facilitates lower power dissipations on the shunt
  • 3-us latency (fast response) with the isolated amplifier
  • High-side current sense circuit with CMTI of 140 kV/μs (typical), 70 kV/μs (minimum)
  • Un-calibrated accuracy of less than 1% across temperature range of -40ºC to 125ºC (AMC output)
  • Interfaces directly with differential- or single-ended ADC

Typical applications

  • AC analog input module, DC/DC converter, Fuel cell control unit (FCCU), On-board (OBC) & wireless charger,
  • Powertrain current sensor

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 5 V (DC), 5 V (DC)
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.6 A
Type of InsulationFunctional 
Switching Frequency 300 - 620
Voltage-µSecond11 Vµs
Turns Ratio1:1.3 
Inductance475 µH
Insulation Test Voltage2500 V (AC)
Length6.73 mm
Width10.2 mm
Height4.19 mm
MountSMT 
–Check availability