IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments SN6501DBVR | Demoboard TIDA-00785

Isolated GaN Driver Reference Design

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage4.75-5.25 V
Output 15 V / 0.35 A

Description

This reference design consists of a reinforced dualchannel digital isolator, a GaN gate driver, and isolated power supplies. This compact reference design is intended to control GaN in power supplies, DC-to-DC converters, synchronous rectification, solar inverters, and motor control. An open-loop push-pull topology based power supply for gate drivers provides flexibility in PCB routing. The pushpull transformer driver used in the TIDA-00785 operates at 300 kHz, which helps in reducing the size of the isolation transformer, leading to a compact power supply solution.

Features

Suited for Low-Voltage GaN Drives (300 to 450 V)\Rail-to-Rail Peak Current Drive Capability With 4-A Source and 6-A Current Suits Driving GaN Modules5000-Vpk Reinforced Isolation and Very High CMTI of > 100 kV/usSpread Spectrum Operation of Transformer Driver Helps Reduce EmissionsPWM Signals of Gate Drivers can be Directly Interfaced to a Controller (3.3-V Operation)

Typical applications

  • Switch-Mode Power Supplies (SMPS)
  • Uninterruptible Power Supplies (UPS)
  • Synchronous Rectification
  • DC-to-DC Converters
  • Solar Inverters
  • Motor Control
  • Envelope Tracking Power Supplies

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (RMS))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 5 V (DC), 5 V (DC)
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.65 A
Type of InsulationReinforced 
Switching Frequency 300 - 620
Voltage-µSecond10 Vµs
Turns Ratio1:1.3 
Inductance340 µH
Insulation Test Voltage5000 V (RMS)
Length9.14 mm
Width12.7 mm
Height7.62 mm
MountSMT 
Check availability