IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments SN6501DBVR | Demoboard TIDA-00106

16-Bit 1-MSPS Data Acquisition Reference Design, Isolated for High-Voltage Common-Mode Rejection

Overview

TopologyOther Topology
Input voltage3-5.5 V
Switching frequency620 kHz
Output 111 V

Description

The circuit represents a high-performance dataacquisition (DAQ) solution suitable for processing inputsignals (up to ±12 V) superimposed on large commonmodeoffsets (tested up to 155 Vp-p from dc toapproximately 15 kHz) relative to the ground potentialof the systems main power supply. Common-moderejection is achieved by generating an isolated powersupply to allow the analog signal chain to float with theinput common-mode signal. The analog signal chainconsists of a high-performance, 16-bit, 1-MSPS SARADC with an integrated analog front end (AFE) offeringhigh input impedance and a wide ±12-V input voltagerange. Relevant application areas include PLC analoginput modules with channel-to-channel isolation,automotive battery pack monitoring, power monitoringin ac motor drives, thermocouple measurements, andso forth.

Features

REMARK:~ SCHEMATIC IS ADDED WITH EVAL BOARD PDF

Provides 16-bit, 1-MSPS, 120-dB CMRR, 108-dB THD, performance via IsolationIsolated data acquisition to allow for high-voltage common-mode rejectionIsolated power supply designDesign facilitates injecting high common-mode voltages for testing

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 5 V (DC), 5 V (DC)
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.6 A
Type of InsulationFunctional 
Switching Frequency 300 - 620
Voltage-µSecond11 Vµs
Turns Ratio1:1.3 
Inductance475 µH
Insulation Test Voltage2500 V (AC)
Length6.73 mm
Width10.2 mm
Height4.19 mm
MountSMT 
–Check availability