IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments SN6501DBV | Demoboard TIDA-00420

Digitally Isolated 2-Channel, Wide DC Binary Input Module Reference Design

Overview

TopologyFlyback Converter
Input voltage3.3 V
Switching frequency3700-6300 kHz
IC revisionA

Description

This reference design enables translation of high DC voltage inputs upto 300VDC into binary logic level voltages that a typical electronic circuit can handle. This solution is very flexible, not only handling input voltages from 18 to 300VDC but also allowing programmable switching thresholds to set binary levels. In addition, this solution enables < ± 3.0% (± 1V measured value step size) error in voltage detection coupled with reliable isolation > 2kV RMS.

Features

Remark: BOM is added with main pdf.High accuracy voltage measurement capability (< ±3% error)Flexible solution handling input voltages from 18V to 300VDCMCU enables programmable switching thresholdsExcellent long term reliability with digital isolation includedProvides option for wetting current controlOutput can be either I2C or digital output

Typical applications

  • Remote Terminal Unit
  • FTU/DTU/FRTU
  • Remote I/O
  • Bay Controller
  • Circuit Breaker Digital Input Module
  • Multifunction Protection Relays
  • Power Quality Analyzer
  • Merging Unit

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (RMS))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 5 V (DC), 5 V (DC)
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.8 A
Type of InsulationReinforced 
Switching Frequency 300 - 620
Voltage-µSecond10 Vµs
Turns Ratio1:1.1 
Inductance340 µH
Insulation Test Voltage5000 V (RMS)
Length9.14 mm
Width12.7 mm
Height7.62 mm
MountSMT 
–Check availability