IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments SN6501 | Demoboard TIDA-00912

Shunt-Based High Current Measurement (200-A) Reference Design with Reinforced Isolation Amplifier

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage5 V
Output 116.5 V
IC revisionA

Description

The TIDA-00912 TI Design provides a complete reference solution for isolated current measurement using external shunts, reinforced isolation amplifiers, and isolated power supply. The shunt voltage is limited to 25 mV max. This reduces power dissipation in the shunt to enable a high current measurement range up to 200 A. Shunt voltage is amplified by a instrumentation amplifier configuration with a gain of 10 to match the input range of isolation amplifier for better signal to noise ratio. The output of isolation amplifier is level shifted and scaled to fit the complete input range of 3.3-V ADCs. This design uses free running transformer driver operating at 410 kHz for generating isolated supply voltage in a small form factor to power high voltage side of the circuit.

Features

Shunt-based 200 A peak current measurement solution with reinforced isolationLimiting shunt voltage to 25 mV reduces power dissipationHigh-side current sense circuit with high common-mode voltage of 1500-Vpeak, supporting up to 690-V AC mains powered drivesCalibrated AC accuracy of <1% across temperatures -25oC to 85oCCan interface directly with differential or single-ended ADCSmall form factor push pull-based isolated power supply to power high-side circuitREMARK:Schematic and BOM in pdf

Typical applications

  • Active Front-End Converters
  • Uninterruptable Power Supply (UPS)
  • Variable Speed Drives

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (RMS))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 5 V (DC), 17 V (DC)
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 117 V (DC)
Output Current 10.25 A
Type of InsulationReinforced 
Switching Frequency 420 - 700
Voltage-µSecond9 Vµs
Turns Ratio1:3.5 
Inductance200 µH
Insulation Test Voltage5000 V (RMS)
Length9.14 mm
Width12.7 mm
Height7.62 mm
MountSMT 
–Check availability