IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments SN6501-Q1

TIDA-01605

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage5 V
Switching frequency250-620 kHz
Output 119 V / 0.05 A
IC revision1

Description

This reference design is an automotive qualified isolated gate driver solution for driving Silicon Carbide (SiC) MOSFETs in half bridge configuration. The design includes two push pull bias supplies for the dual channel isolated gate driver respectively and each supply provides +15V and -4V output voltage and 1W output power. The gate driver is capable of delivering 4A source and 6A sink peak current. It implements reinforced isolation and can withstand 8kV Peak and 5.7kV RMS isolation voltage and >100V/ns common mode transient immunity (CMTI). The reference design contains the two-level turn-off circuit which protects the MOSFET from voltage overshoot during the short circuit scenario. The DESAT detection threshold and the delay time for second stage turn-off are configurable. The ISO7721-Q1 digital isolator is implemented for interfacing the signals of fault and reset. All designed on a two layer PCB board with a compact form factor of 40mm × 40mm.

Features

  • Compact, Dual-Channel, Gate-Driver Solution For Driving SiC MOSFETs in Half Bridge Configuration
  • 4-A Source and 6-V Sink Peak Current DrivingCapability Suitable For Driving SiC MOSFET, SiMOSFET, and IGBT With Switching Frequency Up To 500 kHz
  • Built-In, Compact, High-Efficiency, Isolated-BiasSupply, With 15 V and –4-V Outputs

Typical applications

  • Medical Equipment
  • HEV/EV Onboard Charger
  • Industrial Automation / HEV/EV Traction Inverter/ Electronic Control Units/ HEV/EV DC/DC Converters / Process Control
  • Isolated Interface Power Supply for CAN, RS-485,RS-422, RS-232, SPI, I2C, Low-Power LAN

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (RMS))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 5 V (DC), 19.5 V (DC)
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 119.5 V (DC)
Output Current 10.25 A
Type of InsulationReinforced 
Switching Frequency 420 - 700
Voltage-µSecond9 Vµs
Turns Ratio1:3.9 
Inductance250 µH
Insulation Test Voltage5000 V (RMS)
Length9.14 mm
Width12.7 mm
Height7.62 mm
MountSMT 
–Check availability