IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments SN6501 | Demoboard PMP30440

24Vin to 12Vout @ 100mA isolated push-pull reference design with cascode FETs

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage24 V
Output 15 V / 0.25 A
IC revisionB

Description

This reference design extends the input voltage range on low-voltage push-pull controllers by employing cascode external FETs. The input voltage range is 12 V (+/-10%) or 24 V (+/-10%), with an output power of 1.2 W. The output voltage can be selected from two values, 12 V and 5 V, according to a list of four transformers.

Features

  • Low-cost solution, allowing high voltage isolation and low noise
  • No loop compensation (open loop)
  • Typical application: isolated gate driver power supply

Typical applications

  • AC analog input module, Multifunction relay, Processor module, Wired communication modules

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(mH)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 24 V (DC), 5 V (DC)
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 24 V (DC)
Output Voltage 15 V (DC)
Output Current 10.8 A
Type of InsulationFunctional 
Switching Frequency 350 - 620
Voltage-µSecond41 Vµs
Turns Ratio4.43:1 
Inductance4 mH
Insulation Test Voltage2500 V (AC)
Length6.73 mm
Width10.2 mm
Height4.67 mm
MountSMT 
–Check availability