IC manufacturers Texas Instruments

IC manufacturers (96)

Texas Instruments LMG5200 | Demoboard TIDA-00909

48-V, 10-A, High-Frequency PWM, 3-Phase GaN Inverter Reference Design for High-Speed Motor Drives

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage12-60 V
Switching frequency40-100 kHz
Output 17 A
IC revisionA

Description

Low-voltage, high-speed drives and low-inductancebrushless motors require higher inverter switchingfrequencies in the range of 40 kHz to 100 kHz tominimize losses and torque ripple in the motor. TheTIDA-00909 reference design achieves this by using athree-phase inverter with three 80 V, 10-A half-bridgeGaN power modules (LMG5200) and uses shuntbasedphase-current sensing. Gallium nitride (GaN)transistors can switch much faster than silicon fieldeffecttransistors (FETs) and integrating the GaN FETand driver in the same package reduces parasiticinductances and optimizes switching performance toreduce losses, thus allowing the designer to downsizeor eliminate the heatsink. The TIDA-00909 offers a TIBoosterPack™ Plug-in Module with a compatibleinterface to connect to a C2000™ MCU LaunchPad™Development Kit for easy performance evaluation.

Features

  • Three-Phase GaN Inverter With Wide-Input VoltageRange 12 V to 60 V and 7 ARMS per 10-A PeakOutput Current; Tested up to 100-kHz PWM
  • GaN Power Stage With Greatly-Reduced SwitchingLosses Allows High PWM Switching FrequenciesWith Peak Efficiency up to 98.5% at 100-kHz PWM
  • LMG5200 GaN Half-Bridge Power Stage SimplifiesPCB Layout and Reduces Parasitic Inductances forOptimized Switching Performance; Less than 2-nsRise and Fall Time
  • Very-Low Switch Node Voltage Overshoot andUndershoot With Very-Low 12.5-ns DeadbandMinimizes Phase-Voltage Ringing and reducesPhase-Voltage Distortions and EMI
  • Precision Shunt-Based, Phase-Current SensingWith High Accuracy (0.1%)
  • TI BoosterPack™ Compatible Interface With 3.3-VI/O for Easy Performance Evaluation With C2000™MCU LaunchPad™ Development Kit

Typical applications

  • Servo Drives and Motion Control,Manufacturing Robots,Service Robots,Non-Military Drones
  • Computer Numerical Control (CNC) Drives

Products

Order Code Data­sheet Simu­lation Downloads Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
PackagingL
(µH)
fres
(MHz)
VersionZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypeIR
(mA)
Z @ 1 GHz
(Ω)
H
(mm)
PinsApplicationPCB/Cable/PanelModularityWire Section Samples
150060GS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 525 Green 515 430 3.2 InGaN 140 0603 -40 °C up to +85 °C 1.6 0.8 Tape and Reel 0.7
74279272SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 0402 -55 °C up to +125 °C 1 0.5 0.25 SMT 300 400 380 MHz 700 0.8 Wide Band 200 316 0.5
74279223560SPEC
8 files WE-MPSB EMI Multilayer Power Suppression Bead 1612 -55 °C up to +125 °C 4.06 3.05 0.89 SMT 56 90 1000 MHz 10000 0.004 High Current 10000 90 2.28
7447709471SPEC
8 files WE-PD SMT Power Inductor 1210 -40 °C up to +125 °C 12 12 470 1.8 Standard 0.56 1400 10 2
885012206036SPEC
8 files WCAP-CSGP MLCCs 16 V(DC)2.2 nF ±10% 16 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.4 7" Tape & Reel 0.8
691352510002SPEC
3 files WR-TBL Series 352 - 5.08 mm Horizontal with Hook on Wire Side -40 °C up to +105 °C 10.16 Box Horizontal 17000 2 Pluggable Cable No 12 to 24 (AWG) 3.31 to 0.205 (mm²)
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
PackagingL
(µH)
fres
(MHz)
VersionZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypeIR
(mA)
Z @ 1 GHz
(Ω)
H
(mm)
PinsApplicationPCB/Cable/PanelModularityWire Section Samples