Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 650 V |
Switching frequency | 2200 kHz |
IC revision | A |
The LMG3522R030 GaN FET with integrated driver and protections is targeting switch-mode power converters and enables designers to achieve new levels of power density and efficiency.The LMG3522R030 integrates a silicon driver that enables switching speed up to 150 V/ns. TI’s integrated precision gate bias results in higher switching SOA compared to discrete silicon gate drivers. This integration, combined with TI’s low-inductance package, delivers clean switching and minimal ringing in hard-switching power supply topologies. Adjustable gate drive strength allows control of the slew rate from 20 V/ns to 150 V/ns, which can be used to actively control EMI and optimize switching performance. Advanced power management features include digital temperature reporting and fault detection. The temperature of the GaN FET is reported through a variable duty cycle PWM output, which simplifies managing device loading. Faults reported include overtemperature, overcurrent, and UVLO monitoring.
Order Code | Datasheet | Downloads | Product series | VIN | VOut1 (V) | IOut1 (A) | Type of Insulation | fswitch (kHz) | ∫Udt (Vµs) | NPRI : NSEC | L (µH) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
750315371 | SPEC | 8 files | WE-PPTI Push-Pull Transformers | 4.5 - 5.5 V (DC) | 5 | 1 | Functional | 400 | 8.6 | 1:1.1 | 72 | 2500 | 8.3 | 12.6 | 4.1 | SMT |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | VIN | VOut1 (V) | IOut1 (A) | Type of Insulation | fswitch (kHz) | ∫Udt (Vµs) | NPRI : NSEC | L (µH) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|