IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMG3425R030 | Demoboard LMG3425EVM-043

LMG3425R030 600-V 30-mΩ with ideal diode mode half-bridge daughter card

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage650 V
Switching frequency2200 kHz
IC revisionB

Description

The LMG342XEVM-04X features two LMG342XR0X0 600-V GaN FETs with an integrated driver and protection in a half-bridge configuration with all the required bias circuit and logic/power level shifting. Essential power stage and gate-driving, high-frequency current loops are fully enclosed on the board to minimize power loop parasitic inductance for reducing voltage overshoots and improving performance. The LMG342XEVM-04X is configured for a socket style external connection for easy interface with external power stages to run the LMG342XR0X0 in various applications. Refer to the LMG342XR0X0 data sheet before using this EVM.

Features

  • Input voltage operates up to 600 V
  • Simple open loop design to evaluate performance of LMG342XR0XX
  • Single/Dual PWM input on board for PWM signal with variable dead time
  • Cycle-by-cycle over current protection function
  • Convenient probe points for logic and power stage measurements with oscilloscope probes that have short ground spring probes

Typical applications

  • Merchant telecom rectifiers, Merchant network & server PSU
  • Solar inverters and industrial motor drives
  • Switch-mode power converters, Uninterruptable power supplies

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 4.5 - 5.5 V (DC), 5 V
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 4.5 - 5.5 V (DC)
Output Voltage 15 V
Output Current 11 A
Type of InsulationFunctional 
Switching Frequency 400 - 700
Voltage-µSecond8.6 Vµs
Turns Ratio1:1.1 
Inductance72 µH
Insulation Test Voltage2500 V (AC)
Length8.3 mm
Width12.6 mm
Height4.1 mm
MountSMT 
Check availability