IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMG3411R150 | Demoboard PMP21639

600-V 150-mΩ GaN with integrated driver and cycle-by-cycle overcurrent protection

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 120 V / 3.25 A
IC revisionD2

Description

The LMG341xR150 GaN FET with integrated driver and protection enables designers to achieve new levels of power density and efficiency in power electronics systems. The inherent advantages of this device over silicon MOSFETs include ultra-low input and output capacitance, zero reverse recovery to reduce switching losses by as much as 80%, and low switch node ringing to reduce EMI. These advantages enable dense and efficient topologies like the totem-pole PFC.The LMG341xR150 provides a smart alternative to traditional cascode GaN and standalone GaN FETs by integrating a unique set of features to simplify design, maximize reliability and optimize the performance of any power supply. Integrated gate drive enables 100 V/ns switching with near zero VDS ringing, less than 100-ns current limiting response self-protects against unintended shoot-through events, Overtemperature shutdown prevents thermal runaway, and system interface signals provide self-monitoring capability.

Features

  • TI GaN process qualified through accelerated reliability in-application hard-switching profiles
  • Enables high-density power conversion designs
  • Superior system performance over cascode or stand-alone GaN FETs
  • Low inductance 8 mm × 8 mm QFN package for ease of design and layout
  • Adjustable drive strength for switching performance and EMI control
  • Digital fault status output signal
  • Only +12 V of unregulated supply needed
  • Integrated gate driver
  • Zero common source inductance
  • 20-ns propagation delay for high-frequency design
  • Trimmed gate bias voltage to compensate for threshold variations ensures reliable switching
  • 25-V/ns to 100-V/ns adjustable slew rate
  • Robust protection
  • Requires no external protection components
  • Overcurrent protection with <100 ns response
  • Greater than 150-V/ns slew rate immunity
  • Transient overvoltage immunity
  • Overtemperature protection
  • Undervoltage lockout (UVLO) protection on all supply rails
  • Device Options:
  • LMG3410R150: Latched overcurrent protection
  • LMG3411R150: Cycle-by-cycle overcurrent protection

Typical applications

  • Mobile wall charger design

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
Application
Interface Type
Type
Gender
Pins
Mount
PCB Thickness(mm)
Working Voltage(V (DC))
Packaging
L(µH)
IR(A)
RDC max.(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FI Leaded Toroidal Line Choke, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Packaging Unit100 
–
–
–
–
–
MountTHT 
–
–
–
Inductance32 µH
Rated Current2.6 A
DC Resistance0.045 Ω
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 14.8 A, 5.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Performance Rated Current14.8 A
Saturation Current @ 10%5.5 A
Saturation Current @ 30%11.5 A
DC Resistance4.75 mΩ
Self Resonant Frequency158 MHz
MaterialSuperflux 
Packaging Unit1500 
–
–
–
–
Pins2 
MountSMT 
–
–
–
Inductance1 µH
–
DC Resistance0.005225 Ω
–Check availability
SPECWR-USB Type C Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Packaging Unit700 
ApplicationUSB 3.1 
Interface TypeType C 
TypeHorizontal 
GenderReceptacle 
Pins24 
MountTHR 
PCB Thickness1.6 mm
Working Voltage48 V (DC)
PackagingTape and Reel 
–
Rated Current5 A
–
–Check availability
750318662
SPECOffline Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability