IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMG2650 | Demoboard LMG2650EVM-100

LMG2650 half-bridge daughtercard evaluation module

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage12 V
Output 11 A
IC revisionA

Description

The LMG2650EVM-100 is designed to provide a quick and easy platform to evaluate TI integrated GaN devices in any half-bridge topology. The board is designed to be interfaced with a larger system using the 6 power pins and 12 digital pins on the bottom edge of the board in a socket-style external connection. Power pins form the main switching loop consisting of a high-voltage DC bus, switch node and power ground. The digital pins control the LMG2650 device with PWM gate inputs, provide auxiliary power with low-voltage supplies, and report faults as a digital output. Evaluating the LMG2650EVM-100 performance is most easily demonstrated using a synchronous buck/boost motherboard from TI (LMG342X-BB-EVM). The daughtercard easily plugs into the motherboard and interfaces all power and digital control in an open-loop configuration for full system control. Additionally, a recommended footprint is provided to interface the daughtercard with a custom system for further testing.

Features

Input voltage operation up to 650VSimple open-loop design to evaluate performance of LMG2640Single or dual PWM input on board for PWM signal with variable dead timeHighly integrated GaN power-FET half bridge with low-side current-sense emulation outputConvenient probe points for logic and power stage measurements with oscilloscope probes having short ground spring probes

Typical applications

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 22 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability
750317345
SPECPower Inductor, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Inductor
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability