IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMG1210 | Demoboard TIDA-01634

Multi-MHz GaN Power Stage Reference Design for High-Speed DC/DC Converters

Overview

TopologyBuck Converter
Input voltage0-60 V
Switching frequency100-50000 kHz
Output 15 A
IC revision1

Description

This reference design implements a multi-MHz power stage design based on the LMG1210 half-bridge GaN driver and GaN power High Electron Mobility Transistors (HEMTs). With highly efficient switches and flexible dead-time adjustment, this design can significantly improve power density while achieving good efficiency as well as wide control bandwidth. This power stage design can be widely applied to many space-constrained and fast response required applications such as 5G telecom power, servers, and industrial power supplies.

Features

  • Compact GaN-Based Power Stage Design With Switching up to 50 MHz
  • Independent PWM inputs for high side and low side, or single PWM input with adjustable dead time
  • Minimum pulse width of 3 ns
  • High slew rate immunity of 300 V/ns
  • Driver UVLO and overtermpertaure protection

Typical applications

  • Class-D Audio Amplifiers
  • High-Speed DC-DC Converters / Class-E Wireless Charging
  • RF Envelope Tracking
  • Server and Network Power Supplies

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 10 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size4030 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length4.3 mm
Width4.3 mm
Height3.1 mm
–
–
Inductance1 µH
Performance Rated Current10.25 A
Saturation Current @ 30%12.5 A
DC Resistance11.6 mΩ
Self Resonant Frequency59 MHz
Operating Voltage80 V
MountSMT 
–Check availability