IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMG1210 | Demoboard LMG1210EVM-012

LMG1210 Half-bridge Open Loop Evaluation Module

Overview

TopologyBuck-Boost Converter
Input voltage100 V
Switching frequency100-15000 kHz
Output 110 A

Description

The LMG1210EVM-012 is designed to evaluate the LMG1210 Megahertz 200V half-bridge driver for GaN FETs. This EVM consists on two Gallium Nitride FETs configured in a half-bridge, driven by a single LMG1210. No controller is present on the board.

Features

  • Demonstrates high frequency capability of driver
  • Demonstrates high CMTI withstand of the driver
  • Demonstrates the excellent propagation and matching and strength of the driver
  • Demonstrates the dead-time block functionaliy and the positive impact on efficiency
  • This is a PCB (hardware), which is orderable and demonstrates the driver stage for a laser to be used in classD audio, Envelope Tracking and high-frequency DCDC applications.

Typical applications

  • High-speed DC-DC converters
  • High-precision motor control

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 10 µF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Check availability