IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM76005-Q1 | Demoboard LM76005QEVM

Overview

TopologyBuck Converter
Input voltage3.5-60 V
Switching frequency200-500 kHz
IC revisionA

Typical applications

  • • Automotive ADAS with support for 24-V battery • Infotainment and cluster • HEV/EV

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR(A)
Z @ 1 GHz(Ω)
H(mm)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MPSB EMI Multilayer Power Suppression Bead, 110 Ω, 118 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz110 Ω
Maximum Impedance118 Ω
Maximum Impedance150 MHz 
Rated Current5.4 A
Impedance @ 1 GHz44 Ω
Height1.1 mm
TypeHigh Current 
–Check availability

Additional parts recommended by Würth Elektronik

Recommended parts are Würth Elektronik alternatives that are not formally approved for this reference design. Please verify it is suitable for your application, and contact us if you have any questions.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 2.2 µH, 16.7 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current16.7 A
Saturation Current @ 30%13.8 A
DC Resistance7.9 mΩ
DC Resistance10.56 mΩ
Self Resonant Frequency27 MHz
MountSMT 
–Check availability
SPECWE-XHMI SMT Power Inductor, 5.6 µH, 14.8 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance5.6 µH
Performance Rated Current14.8 A
Saturation Current @ 30%13.9 A
DC Resistance12.4 mΩ
DC Resistance13.32 mΩ
Self Resonant Frequency15 MHz
MountSMT 
–Check availability