IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM74810 | Demoboard LM74810EVM

Overview

TopologyOther Topology
Input voltage3-40 V
IC revisionA

Typical applications

  • Sensor Hub
  • Automotive battery protection – ADAS domain controller – Head unit – Premium audio

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Wire Section
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR(A)
Z @ 1 GHz(Ω)
H(mm)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2143 - 3.81 mm Horiz. Entry Modular, 2, Rising Cage Clamp
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²)
Rated Current10 A
TypeHorizontal 
Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz10 Ω
Maximum Impedance41 Ω
Maximum Impedance2178 MHz 
Rated Current10.5 A
Impedance @ 1 GHz28 Ω
Height1.1 mm
TypeHigh Current 
Check availability