IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM74610 | Demoboard TIDA00743_2

Automotive 2-MHz Class-D, 4-Channel, 21-W Audio Amplifier in Class AB Form-Factor Reference Design

Overview

TopologyBoost Converter
IC revisionB

Description

The TIDA-00743 reference design is a small module designed for evaluation of a digital-input class-D audio amplifier in a system which has been designed for a typical class AB audio power amplifier module. This design demonstrates the reduction in power dissipation that a class D amplifier provides. This design demonstrates how 2.1 MHz operation of a TAS6424-Q1 enables a compact power amplifier solution.

Features

Audio output power: 21W per channel at 1% THD+NMeets automotive CISPR25 Class-5 EMI requirementsWide power supply voltage range of 4.5V to 18V40V load dump protectionSmall size: 42.3mm x 53.5mm

Remark: TIDA-00743 user guide and BOM are added with schematic

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–Check availability