IC manufacturers Texas Instruments

IC manufacturers (104)

Texas Instruments LM74502 | Demoboard TIDA-011002

Cost-effective reference design for IO-Link master module

Overview

TopologyOther Topology
IC revisionMARCH 2026

Description

This reference design accelerates the development of IO-Link controller gateways by implementing an 8-port IO-Link gateway that supports a cycle time of up to 400 μs, COM3, 1 A per port on L+, and an additional DI/DO. The design supports various Ethernet-based industrial protocols such as EtherCAT®, PROFINET®, Ethernet/IP, and Modbus® Transmission Control Protocol (TCP) using the integrated AM261xIndustrial Communication Subsystem (ICSS). The hardware design has been tested and developed to meet industry standard EMI/EMC requirements.

Features

8-port IO-Link controller with support for 1 A per port, COM3, 400 μs10/100 Mbit Multi-Protocol Industrial EthernetSupport for EtherCAT, Profinet, Ethernet/IP, MQTT, ModbusEMI/EMC tested design

Typical applications

  • Communication module
  • Stand-alone remote IO

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
Fl(mm)
Packaging
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (DC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 100 nF, ±20%
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±20% 
Size0402 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance5 GΩ
Ceramic TypeX5R Class II 
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Rated Voltage25 V (DC)
Length1 mm
Width0.5 mm
Height0.5 mm
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Size1206 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
Rated Voltage50 V (DC)
Length3.2 mm
Width1.6 mm
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 4.7 µF, ±10%
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance4.7 µF
Capacitance±10% 
Size1210 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance0.02 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
Rated Voltage50 V (DC)
Length3.2 mm
Width2.5 mm
Height2.5 mm
Check availability
SPECWCAP-AS5H Aluminum Electrolytic Capacitors, 220 µF, ±20%
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance220 µF
Capacitance±20% 
Size10.0 x 10.5 
Operating Temperature -40 °C up to +105 °C
Dissipation Factor13 %
Insulation Resistance0.454545 MΩ
Packaging15" Tape & Reel 
Endurance 5000
Ripple Current280 mA
Leakage Current77 µA
Diameter10 mm
Rated Voltage35 V (DC)
Length10.5 mm
Width10.3 mm
MountV-Chip SMT 
Check availability
SPECWE-CMBNC Common Mode Power Line Choke Nanocrystalline, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Size
Operating Temperature -55 °C up to +125 °C
Rated Current10 A
Inductance2 mH
DC Resistance6.3 mΩ
Rated Voltage300 V (DC)
Insulation Test Voltage2100 V (AC)
MaterialNanocrystalline 
Length24 mm
Width17 mm
Height25 mm
MountTHT 
Check availability