IC manufacturers Texas Instruments

IC manufacturers (109)

Texas Instruments LM66100 | Demoboard LM66100EVM

LM66100 ±6V, 1.5A low IQ ideal diode evaluation module

Overview

TopologyOther Topology
IC revision1

Description

The LM66100 evaluation module (EVM) is an assembled and tested circuit for evaluating the LM66100 ideal diode. The LM66100EVM allows the user to apply different input voltages (1.5 V to 5.5 V) under different loading conditions (0 A to 1.5 A), and evaluate configurations such as Dual ORing and Reverse Polarity Protection.

Features

  • EVM enables evaluation of the LM66100 load switch
  • VIN input voltage range: 1.5 V to 5.5 V
  • EVM allows access to the VIN, VOUT, GND, ST and CE pin of the LM66100 Load Switch Device
  • No Input Current Consumption
  • On board CIN and COUT capacitors

Typical applications

  • Building automation
  • GPS and tracking
  • Primary and backup batteries

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
–Check availability