IC manufacturers Texas Instruments

IC manufacturers (109)

Texas Instruments LM5180 | Demoboard RD002

6W LM5180 Wurth Ref. Design

Overview

TopologyFlyback Converter
Input voltage9-18 V
Switching frequency80-360 kHz
Output 120 V / 0.4 A
IC revisionG

Description

This reference design presents an auxiliary power supply providing a unipolar output voltage adjustable between 15 V and 20 V with a maximum output power of 6 W. The optimized design is for driving high-voltage SiC-MOSFET and IGBT discrete devices as well as power modules in high power converters. The output voltage range covers the requiremens of different devices, and the design can be easiliy integrated in the gate driver system. In addition to the compact size and high efficiency, one of the main features of the design is the extremely low interwinding capacitance of the WE-AGDT 750318114 transformer down to 6.8 pF, which helps to achieve high CMTI rating (Common-Mode Transient Immunity). A high CMTI enables faster switching transitions without compromising the functionality of the system, helping to achieve smaller system size and higher efficiency of the high power converter, as demanded by trending applications in areas like e-mobility, renewable energy and industrial automation.

Features

  • Extremely compact (27 x 14 x 14 mm)
  • Input voltage range: 9 to 18 V
  • Adjustable output voltage
  • Validated results for three common output voltages:
  • RD002-1: +15V/0V
  • RD002-2: +18V/0V
  • RD002-3: +20V/0V
  • 4 kV primary-secondary Isolation
  • WE-AGDT transformer with only 6.8 pF interwinding capacitance
  • PSR Flyback topology with LT8302 (ADI Power by Linear)
  • Two BoM variants: Standard and AEC-Q component qualification
  • Two PCB Layout variants: single sided and double sided

Typical applications

  • Battery charging stations
  • AC motor inverter
  • Solar inverters

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
VIN(V)
VOut1(V)
VOut2(V)
PO(W)
CWW 1(pF)
L(µH)
ISAT(A)
fswitch(kHz)
n
Version
IC Reference
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 470 pF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance470 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height0.8 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 1 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 10 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size1206 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-AGDT Auxiliary Gate Drive Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
SizeEP7 
Operating Temperature -40 °C up to +130 °C
–
–
–
Length11.3 mm
Width10.95 mm
Height11.94 mm
–
–
Input Voltage 18 - 36
Output Voltage 115 V
Output Voltage 2-4 V
Total Output Power5 W
Interwinding Capacitance7 pF
Inductance27 µH
Saturation Current1.5 A
Switching Frequency 350
Turns Ratio3.5:3.5:1 
VersionFlyback 
IC ReferenceLM5180 
–Check availability
SPECWE-AGDT Auxiliary Gate Drive Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
SizeEP7 
Operating Temperature -40 °C up to +130 °C
–
–
–
Length11.3 mm
Width10.95 mm
Height11.94 mm
–
–
Input Voltage 18 - 36
Output Voltage 119 V
–
Total Output Power5 W
Interwinding Capacitance8.2 pF
Inductance27 µH
Saturation Current2 A
Switching Frequency 350
Turns Ratio1:1.2 
VersionFlyback 
IC ReferenceLM5180 
–Check availability
SPECWE-AGDT Auxiliary Gate Drive Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
SizeEP7 
Operating Temperature -40 °C up to +130 °C
–
–
–
Length11.3 mm
Width10.95 mm
Height11.94 mm
–
–
Input Voltage 9 - 18
Output Voltage 115 V
Output Voltage 2-4 V
Total Output Power3 W
Interwinding Capacitance7 pF
Inductance18 µH
Saturation Current1.6 A
Switching Frequency 350
Turns Ratio2.25:3.5:1 
VersionFlyback 
IC ReferenceLM5180 
–Check availability
SPECWE-AGDT Auxiliary Gate Drive Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
SizeEP7 
Operating Temperature -40 °C up to +130 °C
–
–
–
Length11.3 mm
Width10.95 mm
Height11.94 mm
–
–
Input Voltage 9 - 18
Output Voltage 119 V
–
Total Output Power3 W
Interwinding Capacitance6.8 pF
Inductance18 µH
Saturation Current1.95 A
Switching Frequency 350
Turns Ratio1:2 
VersionFlyback 
IC ReferenceLM5180 
–Check availability