IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5180 | Demoboard RD001 - 5W

6 W Bipolar isolated auxiliary supply for SiC-MOSFET & IGBT gate driver

Overview

TopologyFlyback Converter
Input voltage18-36 V
Switching frequency80-360 kHz
Output 115 V / 0.26 A
Output 220 V / 0.26 A
IC revisionG

Description

This reference design presents an extremely compact auxiliary power supply with a combined output power up to 6 W. Three different isolated bipolar output voltages are provided: +15 V / -4 V, +19 V / -4 V and +20 V / -5 V. The design is optimized for driving high-voltage SiC-MOSFET and IGBT discrete devices as well as power modules in high-power converters, and can be easily integrated in the gate driver system. The extremely low interwinding capacitance of the WE-AGDT transformers down to 7 pF helps to achieve high CMTI rating (Common-Mode Transient Immunity). This enables fast switching speeds which can yield efficiency and power density gains, as increasingly required in trending applications in e-mobility,renewable energy or industrial automation.

Features

  • Small size(Var.A: 27 mm x 14 mm x 14 mm) (Var.B: 40 mm x 14 mm x 13 mm)
  • 4 kV primary-secondary isolation
  • Only 7 pF typ. parasitic capacitance enabling high CMTI
  • PSR Flyback topology with LT8302 (ADI Power by Linear)
  • Load/line regulation less than 1 % typ.
  • Up to 88 % peak efficiency (86 % at 6 W)
  • Standard and AEC-Q qualified component assembly variants
  • Two PCB Layout Variants (2-layer and 4-layer)

Typical applications

  • Switch-mode power supplies with SiC MOSFETs
  • Renewable energy: Solar inverters
  • Industrial drives: AC motor inverter
  • On-board and Off-board battery chargers
  • E-mobility: Electric Powertrain

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
VIN(V)
VOut1(V)
PO(W)
CWW 1(pF)
L(µH)
ISAT(A)
fswitch(kHz)
n
Version
IC Reference
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 470 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance470 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance1.1 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 1 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 10 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size1206 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-AGDT Auxiliary Gate Drive Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
SizeEP7 
Operating Temperature -40 °C up to +130 °C
–
–
–
Length11.3 mm
Width10.95 mm
Height11.94 mm
–
–
Input Voltage 18 - 36
Output Voltage 119 V
Total Output Power5 W
Interwinding Capacitance8.2 pF
Inductance27 µH
Saturation Current2 A
Switching Frequency 350
Turns Ratio1:1.2 
VersionFlyback 
IC ReferenceLM5180 
–Check availability