IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5175 | Demoboard PMP10592

LED PWM Dimming Reference Design Using High Efficiency Buck-Boost Converter

Overview

TopologyBuck-Boost Converter
Input voltage4.5-42 V
Output 11.1 A
IC revisionA

Description

The reference design contains a complete LM5175 based buck-boost converter and a driver and FET for PWM dimming. This design has been optimized for the 12-V automotive supply rail with support for cold-crank profile based on ISO 7637-2 pulse 4. The design provides 1.1-A constant current output to a string of 8 LEDs.

Features

  • Wide VIN 4.5V-42V
  • Drive 8 LEDs in series
  • 1-A constant current loop
  • PWM dimming driver/fet
  • 0-100% PWM dimming range
  • Meets ISO 7637-2 Pulse 4 (cold-crank)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 15 µH, 14.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Performance Rated Current14.1 A
Saturation Current @ 10%10.75 A
Saturation Current @ 30%14 A
DC Resistance9 mΩ
Self Resonant Frequency14 MHz
MaterialMnZn 
Packaging Unit150 
–Check availability