IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5170 | Demoboard TIDA-01168

Bidirectional DC-DC Converter Reference Design for 12-V/48-V Automotive Systems

Overview

TopologyBuck-Boost Converter
Input voltage12 V
Output 114.5 V / 60 A
IC revisionE2

Description

The TIDA-01168 reference design is a four-phase,bidirectional DC-DC converter development platformfor 12-V/48-V automotive systems. The system usestwo LM5170-Q1 current controllers and a C2000™TMS320F28027F microcontroller (MCU) for the powerstage control. LM5170-Q1 subsystems provide currentcontrol using an innovative average current controlscheme whereas the C2000™ microcontroller providesvoltage feedback to the system. Such a controlscheme eliminates an additional phase-currentbalancingcircuitry, which is typical for multiphaseconverters. A system based on LM5170-Q1 allows ahigh level of integration, which reduces printed-circuitboard (PCB) area, simplifies design, and speeds updevelopment. The TIDA-01168 reference design fulfillsthe typical operating voltage requirements for12-V/48-V automotive systems.

Features

  • 12-V Input Voltage Range: 6 V to 18 V
  • 48-V Input Voltage Range: 24 V to 54 V
  • Reverse Polarity, Overcurrent, Overvoltage, andOvertemperature Protections
  • Multiphase Scalable Option
  • Highly Integrated Solution Using AutomotiveQualified Components

Typical applications

  • In-Vehicle Power Distribution in 12-V/48-V Automotive Systems
  • Supercapacitor or Battery Backup Power Converters

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Wire Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 630 nm, Super Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–Check availability
SPECWE-HCF SMT High Current Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance4.7 µH
Performance Rated Current34.95 A
Saturation Current @ 10%70 A
Saturation Current @ 30%78 A
DC Resistance2.64 mΩ
Self Resonant Frequency20 MHz
Wire TypeFlat 
–Check availability