IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5166/TLV62080 | Demoboard TIDA-01395

24-V AC Power Stage With Wide Vin Converter and Battery Gauge Reference Design for Smart Thermostat

Overview

TopologyOther Topology
Switching frequency130-2000 kHz
IC revisionA

Description

The TIDA-01395 TI Design provides a low BOM cost, high-efficiency power stage solution for smart thermostats, and other gateway building automation end quipment. This power stage takes a 24-V AC input and produces a 5-V and 3.3-V output rail, which can power additional point-of-load converters if added. The design provides LiPo battery charging and seamless switching to battery power during a 24-V AC brownout. The power-path capability provides battery power assistance allowing system load transient to exceed the current limit of the 24-V AC to DC system, allowing a lower cost wide Vin buck to be used. The battery fuel gauge helps designers preserve battery life and ensure proper operation by helping the central processor make smarter decisions on power saving and system functionality

Features

Remark: BOM PDF is added.

24-VAC or USB to 3.3-V Power Rail

  • Battery Backup
  • Independent Battery Charging and Load Path
  • Dynamic Power Path and Battery Power Assist
  • High Efficiency Over Entire Load Current Range
  • Battery Fuel Gauge Featuring Less Than 1% Error
  • USB Overcurrent Compliant
  • Discrete Solution

Typical applications

  • video Doorbell
  • Wireless Video Surveillance,Gateway
  • Themrostat

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–Check availability