IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5166 | Demoboard LM5166EVM-C50A

LM5166EVM-C50A Evaluation Module

Overview

TopologyBuck Converter
Input voltage3-65 V
Output 15 V / 0.5 A

Description

The LM5166EVM-C50A EVM is designed to use a regulated or non-regulated high-voltage input rail (3.0 Vto 65 V) to produce a tightly regulated output voltage of 5 V at continuous current levels up to 500 mA. Inparticular, the current limit is set to one of two pre-defined levels to optimize inductor size and maximizeefficiency. The EVM's maximum output current is configured by default to 500 mA but can be changed to300 mA by suitable component selection.

Features

6V to 65V input voltage range5V target output voltageUltra-high power conversion efficiency: >90% at an output of 5 V and above 1 mA load (input voltage 12 V)COT or PFM control architectureNo-load supply current as low as 12µA

Typical applications

  • Automotive and battery powered equipment
  • Process control,Building automation and HVAC
  • High voltage LDO replacement,General-purpose bias supplies

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
RDC max.(mΩ)
VOP(V)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 47 µH, 1.06 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
Rated Current1.06 A
Saturation Current1.3 A
DC Resistance315 mΩ
Self Resonant Frequency14 MHz
–
Operating Voltage120 V
Size6028 
–
–Check availability
SPECWE-PD SMT Power Inductor, 150 µH, 1.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance150 µH
Rated Current1.2 A
Saturation Current1.4 A
–
Self Resonant Frequency4.9 MHz
DC Resistance300 mΩ
Operating Voltage120 V
Size1050 
VersionPerformance 
–Check availability