IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5161 | Demoboard TIDM646

LM5161 Wide Input 100-V, 1-A Synchronous Buck/Fly-Buck™ Converter

Overview

TopologyBuck-Boost Converter
Input voltage-36 - -62 V
Output 156 V / 18 A
IC revision1

Description

This reference design uses UCD3138064A as a digital controller to control two-phase two-rail inverting buck-boost. This non-isolated converter is used for wireless radio power. The input voltage is from -35 V to -60 V. There are two outputs. The default output voltage of rail 1 is 32 V and max current is 8.5 A; the default output voltage of rail 2 is 48 V and max current is 5.5 A. The output voltage is adjustable from 30 V to 56 V. With some component changes and firmware changes, the hardware can be used for current mode control or transition mode control to increase power and improve load transient. Test results of three controls are provided respectively.

Features

  • Inverting buck boost for -48-V to 48-V system
  • Transient response with less than +/- 3% overshoot/undershoot voltage

Typical applications

  • IGBT Gate Drive Bias Supply
  • E-Meter Power Line Communication
  • Industrial Programmable Logic Controller

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(nH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Wire Type
LR(nH)
IR(A)
RDC(mΩ)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 400 nH, 54.3 A

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance400 nH
Performance Rated Current54.3 A
Saturation Current @ 10%23.8 A
Saturation Current @ 30%28.3 A
–
Self Resonant Frequency25 MHz
–
Rated Inductance345 nH
Rated Current25 A
DC Resistance0.37 mΩ
MaterialMnZn 
–Check availability
SPECWE-HCF SMT High Current Inductor, 22000 nH, 34.95 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22000 nH
Performance Rated Current34.95 A
Saturation Current @ 10%15.5 A
Saturation Current @ 30%18 A
DC Resistance2.64 mΩ
Self Resonant Frequency9 MHz
Wire TypeFlat 
Rated Inductance5000 nH
Rated Current35 A
DC Resistance2.4 mΩ
MaterialMnZn 
–Check availability