IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5160A | Demoboard TIDA-00794

Thermal Protection of IGBT Modules for HEV and EV Traction Inverters Reference Design

Overview

TopologyFlyBuck (Double Buck)
Input voltage12 V
Output 1-9 V / 0.2 A
Output 215 V / 0.2 A
IC revisionA

Description

This reference design is a temperature sensingsolution for IGBT thermal protection in hybrid electricvehicle and electric vehicle (HEV and EV) tractioninvertersystems. The solution monitors the IGBTtemperature through the NTC thermistor that isintegrated inside of the IGBT module and providesthermal shutdown to the IGBT gate drivers once theNTC thermistor temperature rises above theprogrammed threshold. The design includes the IGBTisolated gate drivers, NTC signal conditioning, I2Cinterface and isolation, and a load resistor that enablesthe system to run independently under high powerratings

Features

  • Designed for Traction Inverters With Rated Currentup to 300 A and DC Bus Voltage up to 400 V
  • An IGBT Half-Bridge Evaluation Platform ThatIncludes Gate Driver, Isolation, NTC SignalConditioning Circuit, Interface to MCU, and LoadResistor
  • Push-Pull Current Boost at Gate Driver ThatEnables 10-A Source and 10-A Sink Peak GateCurrents
  • One Multichannel ADC and one Isolation IC forConditioning Multi NTCs in Inverter System
  • 8-kV Reinforced Isolation and CMTI Greater Than50 kV/μsREMARK:SchematiC,BOM with pdf IS ADDED

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
VIN
VOut1(V)
IOut1(mA)
VOut2(V)
IOut2(mA)
Vbuck(V)
L(µH)
NPRI : NSEC
ISAT(mA)
LS(µH)
VT(V (AC))
fswitch(kHz)
Mount
L(mm)
W(mm)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 213 - 5.00 mm Horiz.l Entry Modular, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 16 (AWG) 0.5 to 1.5 (mm²)
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
Length10 mm
–
–
–Check availability
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, 3, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
Length15 mm
–
Height12.6 mm
–Check availability
SPECWE-IBTI Isolated Buck Transformers, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Input Voltage 10 - 40 V (DC)
Output Voltage 115.5 V
Output Current 1250 mA
–
–
Buck Voltage8 V
Inductance60 µH
Turns Ratio1:1.5 
Saturation Current840 mA
Leakage Inductance1.2 µH
Insulation Test Voltage1500 V (AC)
Switching Frequency 150
MountSMT 
Length10.16 mm
Width13.36 mm
Height8.64 mm
–Check availability
750315445
SPECTransformer, –, –
Simu­lation
Availability
–
Downloads4 files
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
–
–
–
–
–
–
Input Voltage 9 - 18 V (DC)
Output Voltage 115 V
Output Current 1200 mA
Output Voltage 29 V
Output Current 2200 mA
Buck Voltage15 V
Inductance25 µH
Turns Ratio1:1:0.598 
Saturation Current2500 mA
Leakage Inductance0.4 µH
Insulation Test Voltage2500 V (AC)
Switching Frequency 300
MountTHT 
Length14.6 mm
Width14.73 mm
Height8.5 mm
–Check availability