IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5158Q | Demoboard TIDA-020060

Automotive power over data lines PD reference design for 100/1000Base-T1 Ethernet applications

Overview

TopologyBuck Converter
Input voltage15-60 V
Output 183 V

Description

This reference design demonstrates an implementation of Power over Data Lines (PoDL) for automotive use cases. The design uses a DP83TG720S-Q1 1000MBit/s single-pair Ethernet (SPE) PHY with the option to switch to the DP83TC812S-Q1 SPE PHY for 100MBit/s operation. A coupling and decoupling network is used to couple in a maximum power of 50W.

Features

  • Capable of 1000Base-T1 automotive Ethernet
  • Footprint compatible to our 100Base-T1 SPE PHY
  • Power sourcing equipment to supply up to 50W power via SPE cable
  • Automotive qualified filter network for power coupling and decoupling
  • Protection of the powered device with a high-side switch
  • Implementation of PoDL according to the automotive market requirements by reducing cost and complexity of the implementation

Typical applications

  • Radar ECU, Long range Ragdar, ADAS, Mechanincally scanning LIDAR, Rear camera

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
IRP,40K(A)
Mount
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Type
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAIA SMT Power Inductor, 10 µH, 3.25 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Saturation Current @ 10%3.25 A
Saturation Current @ 30%6.6 A
DC Resistance70.2 mΩ
Self Resonant Frequency13 MHz
Performance Rated Current4.3 A
MountSMT 
–
–
–
Size5030 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length5.4 mm
Width5.4 mm
Height3.1 mm
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance1 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
MountTHT 
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length2.54 mm
–
–
–
PackagingBag 
Pins1 
TypeStraight 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability